Pasar al contenido principal
Logo print

Pulsador Valena Next - con símbolo de lámpara - 6A - 230V~ - Dark

Valena Next LEGRAND

Pulsador Valena Next - con símbolo de lámpara - 6A - 230V~ - Dark

REF. 741488 EAN. 3414971771932

Gracias al símbolo de una lámpara, este pulsador es ideal para utilizar para la iluminación.

Garantía 3 años
Familia de precios : 2000
10,25 € / unidad Embalaje: 10 unidad(es)
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Assembly arrangement Basic element with central cover plate
Model Single push button
Method of operation Push button
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 0
Number of contacts as change-over contact 2
Contactless type No
Number of rockers 2
Number of modules (module system) 2
Number of poles 2
Nominal voltage 250 V
Rated current 6 A
With lighting Yes
With complemantary luminous signal No
Feedback-signal contact No
Connection type Push-in clamp
Mounting method Flush-mounted
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Black
RAL-number (similar) 9017
Transparent No
Label space/information surface No
Imprint None
Suitable for degree of protection (IP) IP31
Degree of impact strength (IK) IK04
Device width 74 mm
Device height 74 mm
Device depth 37 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 23 mm
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication Yes
Terminals capacity 2.5-2.5 mm²
Cable nature for connection Rigid
Cable section 2.5-2.5 mm²

Documentación

2 documentos
Certificado
AENOR-030/002492 (0.64 Mo)
Certificado