![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/74/LG-741489-WEB-R.jpg)
Pulsador Valena Next - luminoso con símbolo de lámpara - 6A - 230V~ - Dark
Valena Next
LEGRAND
Pulsador Valena Next - luminoso con símbolo de lámpara - 6A - 230V~ - Dark
REF. 741489
EAN.
3414971771963
Gracias al símbolo de una lámpara, este pulsador es ideal para utilizar para la iluminación. Su LED facilita la localización del pulsador en condiciones de poca luz.
Garantía 3 años
Familia de precios : 2000
21,97 €
/
unidad
Embalaje:
10 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Single push button |
Method of operation | Push button |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 2 |
Contactless type | No |
Number of rockers | 2 |
Number of modules (module system) | 2 |
Number of poles | 2 |
Nominal voltage | 250 V |
Rated current | 6 A |
With lighting | Yes |
With complemantary luminous signal | Yes |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Flush-mounted |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Black |
---|---|
RAL-number (similar) | 9017 |
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP31 |
Degree of impact strength (IK) | IK04 |
Device width | 74 mm |
Device height | 74 mm |
Device depth | 37 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 23 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Terminals capacity | 2.5-2.5 mm² |
Cable nature for connection | Rigid |
Cable section | 2.5-2.5 mm² |
Documentación
SELECCIONAR UNA ACCIÓN