-
Assembly arrangement
-
Nominal voltage
-
Number of contacts as change-over contact
-
Number of contacts as change-over contact
-
Nominal voltage
-
Transparent
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
Material quality
-
Method of operation
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Mounting method
-
Contactless type
-
Number of rockers
-
Number of rockers
-
With lighting
-
With lighting
-
Device width
-
Type of fastening
-
Device height
-
Imprint
-
Sobreimpresión
-
Imprint
-
Device depth
-
Number of poles
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
-
Label space/information surface
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/770113-LEGRAND-600.jpg)
Pulsador Valena - luminoso con símbolo de lámpara - 10A - 230 V~ - Aluminio brillante
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/17-05-2024/05-45/770215_pw_123659.jpg)
Pulsador Valena - luminoso con símbolo de campana - 10A - 250V~ - Aluminio brillante
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/774115_pw_123661.jpg)
Pulsador Valena - luminoso con símbolo de campana - 10A - 250V~ - Marfil
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/774215_pw_123663.jpg)
Pulsador Valena - luminoso con símbolo de campana - 10A - 250V~ - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/774313_pw_123666.jpg)
Pulsador Valena - luminoso con símbolo de lámpara - 10A - 230 V~ - Marfil
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/774413-LEGRAND-600.jpg)
Pulsador Valena - luminoso con símbolo de lámpara - 10A - 230 V~ - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/774305_pw_122701.jpg)
Pulsador Valena - doble - 10A - 250V~ - Marfil
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/770216_pw_123660.jpg)
Pulsador Valena - con símbolo de campana - 10A - 230 V~ - Aluminio brillante
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/770111-LEGRAND-1000.jpg)
Pulsador Valena - 10A - 230 V~ - Aluminio brillante
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/774116_pw_123662.jpg)
Pulsador Valena - con símbolo de campana - 10A - 230 V~ - Marfil
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/774216_pw_123664.jpg)
Pulsador Valena - con símbolo de campana - 10A - 250V~ - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/774312-LEGRAND-600.jpg)
Pulsador Valena - con símbolo de lámpara - 10A - 230 V~ - Marfil
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/774412_pw_123668.jpg)
Pulsador Valena - con símbolo de lámpara - 10A - 230 V~ - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/774311-LEGRAND-1000.jpg)
Pulsador Valena - 10A - 230 V~ - Marfil
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/774411-LEGRAND-1000.jpg)
Pulsador Valena - 10A - 230 V~ - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/774405_pw_122705.jpg)
Pulsador Valena - doble - 10A - 250V~ - Blanco