-
Nominal voltage
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Number of contacts as normally open contact
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
With light source
-
Material quality
-
Method of operation
-
Method of operation
-
Method of operation
-
Model
-
Surface protection
-
Surface protection
-
Mounting method
-
Number of revolving contacts
-
Contactless type
-
Number of rockers
-
With lighting
-
With lighting
-
Anchura del dispositivo
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Altura del dispositivo
-
Imprint
-
Sobreimpresión
-
Device height
-
Imprint
-
Profundidad del dispositivo
-
Device depth
-
Number of poles
-
With complemantary luminous signal
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Profundidad de instalación
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-RG4033-WEB-F.jpg)
Pulsador de tirador Classia - Dark - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-RA4033-WEB-F.jpg)
Pulsador de tirador Classia - Aluminio - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-RG4042V230-WEB-F.jpg)
Pulsador iluminable Classia símbolo campana - 10A -250 Vca - Dark - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-RG4043-WEB-F.jpg)
Pulsador iluminable Classia símbolo lámpara - 10A -250 Vca - Dark - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-RA4042V230-WEB-F.jpg)
Pulsador iluminable Classia símbolo campana - 10A -250 Vca - Aluminio - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-RA4043-WEB-F.jpg)
Pulsador iluminable Classia símbolo lámpara - 10A -250 Vca - Aluminio - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-R4040-WEB-F.jpg)
Pulsador luminoso porta-etiquetas Classia - 10A -250 Vca - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-RG4005M2L-WEB-F.jpg)
Pulsador iluminable Classia - 10A -250 Vca - Dark - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-RA4005M2L-WEB-F.jpg)
Pulsador iluminable Classia - 10A -250 Vca - Aluminio - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-RW4033-WEB-F.jpg)
Pulsador de tirador Classia - Blanco - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-RG4005L-WEB-F.jpg)
Pulsador iluminable Classia - 10A -250 Vca - Dark - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-RA4005L-WEB-F.jpg)
Pulsador iluminable Classia - 10A -250 Vca - Aluminio - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-RW4005M2L-WEB-F.jpg)
Pulsador iluminable Classia - 10A -250 Vca - Blanco - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-RW4042V230-WEB-F.jpg)
Pulsador iluminable Classia símbolo campana - 10A -250 Vca - Blanco - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-RW4043-WEB-F.jpg)
Pulsador iluminable Classia símbolo lámpara - 10A -250 Vca - Blanco - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-RW4005L-WEB-F.jpg)
Pulsador iluminable Classia - 10A -250 Vca - Blanco - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-RA4042M2-WEB-F.jpg)
Pulsador Classia símbolo campana - 10A -250 Vca - Aluminio - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-RG4042M2-WEB-F.jpg)
Pulsador Classia símbolo campana - 10A -250 Vca - Dark - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-RG4005M2P-WEB-F.jpg)
Pulsador Classia - 10A -250 Vca - Dark - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-RA4005M2P-WEB-R.jpg)
Pulsador Classia - 10 A-250 Vca - Aluminio - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-RW4042M2-WEB-F.jpg)
Pulsador Classia símbolo campana - 10A -250 Vca - Blanco - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-RG4005-WEB-F.jpg)
Pulsador Classia - 10A -250 Vca - Dark - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/15-11-2023/15-15/BT-RA4005P-WEB-R.jpg)
Pulsador Classia - 10 A-250 Vca - Aluminio - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-RG4005P-WEB-F.jpg)
Pulsador Classia - 10A -250 Vca - Dark - 1 módulo
Sin IVA