-
Nominal voltage
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
With light source
-
Material quality
-
Method of operation
-
Method of operation
-
Model
-
Surface protection
-
Surface protection
-
Mounting method
-
Number of revolving contacts
-
Contactless type
-
Number of rockers
-
Number of rockers
-
With lighting
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Imprint
-
Imprint
-
Sobreimpresión
-
Imprint
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Number of poles
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Profundidad mín. de la caja de empotrar
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/LN4040-BTICINO-1000.jpg)
Pulsador luminoso portaetiquetas Livinglight - 3A -250V~ - 2 módulos - color neutro
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-L4036N-WEB-R.jpg)
Pulsador doble Livinglight NA/NA - 10 A-250 V~- borne auto - 1 módulo - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/01-03-2024/04-15/BT-NT4036N-WEB-F.jpg)
Pulsador doble Livinglight NA/NA - 10 A-250 V~- borne auto - 1 módulo - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/NT4033-BTICINO-1000.jpg)
Pulsador de tirador Livinglight -10A - 1 módulo - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/L4033-BTICINO-1000.jpg)
Pulsador de tirador Livinglight - 10A - 1 módulo - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/01-03-2024/04-15/BT-N4036N-WEB-F.jpg)
Pulsador doble Livinglight NA/NA - 10 A-250 V~- borne auto - 1 módulo - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/N4033-BTICINO-1000.jpg)
Pulsador de tirador Livinglight - 10A - 1 módulo - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/L4034N-BTICINO-1000.jpg)
Pulsador luminoso doble Livinglight NA/NC - 10A - 250 V~- borne auto - 1 módulo - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/NT4034N-BTICINO-1000.jpg)
Pulsador luminoso doble Livinglight NA/NC - 10A - 250 V~- borne auto - 1 módulo - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/L4044N-BTICINO-1000.jpg)
Pulsador bipolar luminoso Livinglight 10A - 250 V~ - 1 módulo - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/NT4044N-BTICINO-1000.jpg)
Pulsador bipolar luminoso Livinglight 10A - 250 V~ - 1 módulo - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/N4044N-BTICINO-1000.jpg)
Pulsador bipolar luminoso Livinglight 10A - 250 V~ - 1 módulo - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/N4034N-BTICINO-1000.jpg)
Pulsador luminoso doble Livinglight NA/NC - 10A - 250 V~- borne auto - 1 módulo - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/L4005M2A-BTICINO-1000.jpg)
Pulsador luminoso Livinglight 10A - 250 V~ - borne auto - 2 módulos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/NT4005M2A-BTICINO-1000.jpg)
Pulsador luminoso Livinglight 10A - 250 V~ - borne auto - 2 módulos - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/L4042M2N-BTICINO-1000.jpg)
Pulsador luminoso Livinglight símbolo campana 10A - 250 V~ - borne auto - 2 módulos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/L4043M2N-BTICINO-1000.jpg)
Pulsador luminoso Livinglight símbolo lámpara 10A - 250 V~ - borne auto - 2 módulos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/NT4043M2N-BTICINO-1000.jpg)
Pulsador luminoso Livinglight símbolo lámpara 10A - 250 V~ - borne auto - 2 módulos - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/NT4042M2N-BTICINO-1000.jpg)
Pulsador luminoso Livinglight símbolo campana 10A - 250 V~ - borne auto - 2 módulos - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/L4042N-BTICINO-1000.jpg)
Pulsador luminoso Livinglight símbolo campana 10A - 250 V~ - borne auto - 1 módulo - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/L4043N-BTICINO-1000.jpg)
Pulsador luminoso Livinglight símbolo lámpara 10A - 250 V~ - borne auto - 1 módulo - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/NT4043N-BTICINO-1000.jpg)
Pulsador luminoso Livinglight símbolo lámpara 10A - 250 V~ - borne auto - 1 módulo - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/NT4042N-BTICINO-1000.jpg)
Pulsador luminoso Livinglight símbolo campana 10A - 250 V~ - borne auto - 1 módulo - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/L4005A-BTICINO-1000.jpg)
Pulsador luminoso Livinglight 10A - 250 V~ - borne auto - 1 módulo - Antracita
Sin IVA