Filtros
Borrar todo
Categoría
Características técnicas
-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Operating principle
-
Transparent
-
Number of contacts as normally open contact
-
Material
-
Rated current
-
With light source
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
With light source
-
Material quality
-
Method of operation
-
Model
-
Surface protection
-
Number of revolving contacts
-
Mounting method
-
Contactless type
-
Number of rockers
-
With lighting
-
With lighting
-
Device width
-
Type of fastening
-
Device height
-
Imprint
-
Imprint
-
Device depth
-
Number of poles
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
Number of modules (module system)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Terminal marking indication
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/01-03-2024/04-30/LG-086009L-WEB-R.jpg)
LEGRAND
Oteo
REF. 086009L
Pulsador portaetiquetas - Oteo - monobloc - 6A - Blanco
20,99 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/086005-LEGRAND-600.jpg)
LEGRAND
Oteo
REF. 086005
Pulsador luminoso - Oteo - monobloc - 6A - Blanco
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/086006-LEGRAND.jpg)
LEGRAND
Oteo
REF. 086006
Pulsador - Oteo - monobloc - 6A - Blanco
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/086009-LEGRAND.jpg)
LEGRAND
Oteo
REF. 086009
Pulsador portaetiquetas - Oteo - monobloc - 6A - Blanco
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.