Filtros
Borrar todo
Categoría
Características técnicas
-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Transparent
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated current
-
Material
-
Number of contacts as normally closed contact
-
Material quality
-
Method of operation
-
Model
-
Surface protection
-
Mounting method
-
Contactless type
-
Number of rockers
-
With lighting
-
With lighting
-
Device width
-
Type of fastening
-
Device height
-
Imprint
-
Imprint
-
Device depth
-
Number of poles
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Feedback-signal contact
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Number of modules (module system)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
-
Label space/information surface
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/LG-077844-WEB-R.jpg)
LEGRAND
Soliroc
REF. 077844
Pulsador inversor con piloto Soliroc - 6A - 230 V~ - IK 10 - IP 55
90,99 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/077843-LEGRAND-1000.jpg)
LEGRAND
Soliroc
REF. 077843
Pulsador inversor portaetiquetas Soliroc - 6A - 230 V~ - IK 10 - IP 55
84,58 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/LG-077842-WEB-R.jpg)
LEGRAND
Soliroc
REF. 077842
Pulsador inversor luminoso Soliroc - 6A - 230 V~ - IK 10 - IP 55
82,68 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/077841-LEGRAND-1000.jpg)
LEGRAND
Soliroc
REF. 077841
Pulsador inversor Soliroc - 6A - 230 V~ - IK 10 - IP 55
71,29 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.