Filtros
Borrar todo
Categoría
Características técnicas
-
Assembly arrangement
-
Transparent
-
Material
-
Material quality
-
App control via Bluetooth
-
Method of operation
-
Dimming phase cut-on
-
Dimming phase cut-off
-
Surface protection
-
Serial dimmer
-
Mounting method
-
Substation input
-
Light value memory
-
Applicable with button
-
Device width
-
Type of fastening
-
Applicable with movement sensor
-
Device height
-
Applicable with presence indicator
-
Device depth
-
Applicable with time switch/timer
-
Applicable with transmission button
-
Applicable with infrared button
-
Surface finishing
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
Number of modules (module system)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Control voltage
-
IFTTT support available
-
Min. depth of built-in installation box
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-K4410-WEB-R.jpg)
BTICINO
Living Now
REF. K4410
Regulador de iluminación para balastos electrónicos 0-10V Living Now - 2 módulos
125,63 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.