![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K4/BT-K4410-WEB-R.jpg)
Regulador de iluminación para balastos electrónicos 0-10V Living Now - 2 módulos
Living Now
BTICINO
Regulador de iluminación para balastos electrónicos 0-10V Living Now - 2 módulos
REF. K4410
EAN.
8005543614389
El regulador por pulsación Living Now permite el control y regulación de intensidad de lámparas con balasto eléctronicos 1-10V.
Garantía 3 años
Familia de precios : 2242
125,63 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element with central cover plate |
---|---|
Method of operation | Push button |
Number of modules (module system) | 2 |
App control via Bluetooth | No |
Dimming phase cut-on | No |
Dimming phase cut-off | No |
Serial dimmer | Yes |
Type of load | Electronic ballast 1-10 V |
Substation input | No |
Light value memory | No |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Module frame |
Type of fastening | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 7015 |
Transparent | No |
Suitable for degree of protection (IP) | IP21 |
---|---|
Degree of impact strength (IK) | IK04 |
Nominal voltage | 100-240 V |
Frequency | 50-60 Hz |
Control voltage | 0-10 V |
Connection type | Screwed terminal |
Cable section | 1.5-2.5 mm² |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 38 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 35 mm |
Operating / setting temperature | 0-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Mandatory neutral | No |
Terminal marking indication | No |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Documentación
SELECCIONAR UNA ACCIÓN