![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-864018A-WEB-R.jpg)
Regulador de iluminación universal por pulsación Niloé Step - 3/125W
Niloé Step
LEGRAND
Regulador de iluminación universal por pulsación Niloé Step - 3/125W
REF. 864018A
EAN.
3414972516501
Regulador de iluminación universal por pulsación Niloé Step - 3/125W
Garantía 3 años
Familia de precios : 2017
113,21 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element |
---|---|
Method of operation | Push button |
App control via Bluetooth | No |
Dimming phase cut-on | Yes |
Dimming phase cut-off | Yes |
Serial dimmer | No |
Type of load | Universal and LED Retrofit |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Min. brightness controllable | Yes |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Colour | Colourless |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 110-230 V |
Frequency | 50-60 Hz |
---|---|
Control voltage | 110-230 V |
Nominal power resistive load | 3-125 W |
Nominal power inductive load | 3-125 VA |
Nominal power capacitive load | 3-125 VA |
Max. switching power LED | 125 W |
Power consumption | 0.3 W |
Connection type | Screwed terminal |
Cable section | 1.5-2.5 mm² |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 46 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 33 mm |
Operating / setting temperature | 5-35 °C |
Storage temperature | 0-45 °C |
Voltage type | AC |
Mandatory neutral | No |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Documentación
SELECCIONAR UNA ACCIÓN