Pasar al contenido principal
Logo print

Regulador rotativo Livinglight con conmutador incorporado - 60-500 W RL - 1 módulo - Antracita

Livinglight BTICINO

Regulador rotativo Livinglight con conmutador incorporado - 60-500 W RL - 1 módulo - Antracita

REF. L4402N EAN. 8005543418642

Este interruptor de la serie Livinglight incorpora un regulador que permite subir o bajar la intensidad de la luz. Integra la función memoria de nivel para que la luz se enciende siempre al último nivel fijado antes del último apagado.

Garantía 3 años
Familia de precios : 2240
75,38 € / 1 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Assembly arrangement Basic element with central cover plate
Method of operation Turn/push button
App control via Bluetooth No
Serial dimmer No
Type of load Resistive load
Substation input No
Light value memory No
Applicable with button Yes
Applicable with movement sensor Yes
Applicable with presence indicator No
Applicable with time switch/timer Yes
Applicable with transmission button No
Applicable with infrared button Yes
Mounting method Module frame
Type of fastening Mounting with claw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Other
Surface finishing Matt
Colour Anthracite
Transparent No
Suitable for degree of protection (IP) IP21
Degree of impact strength (IK) IK04
Nominal voltage 230-230 V
Frequency 50-50 Hz
Nominal power resistive load 60-500 W
Device width 22 mm
Device height 44 mm
Device depth 62 mm
Min. depth of built-in installation box 57 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 47 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Voltage type AC
Stress test conformity (1000V) No
Antimicrobial treatment No
Terminals capacity 2.5-2.5 mm²

Documentación

2 documentos
Hoja técnica
F01668FR-00.pdf pdf (0.73 Mo)
Hoja técnica
F01668EN-00.pdf pdf (0.75 Mo)