Pasar al contenido principal
Logo print

Regulador rotativo sin neutro 5-300W Classia - 2 módulos - Aluminio

Classia BTICINO

Regulador rotativo sin neutro 5-300W Classia - 2 módulos - Aluminio

REF. RA4415 EAN. 8005543715840

El regulador rotativo Classia permite aumentar o disminuir la intensidad de la iluminación para crear un ambiente más íntimo o, por el contrario, más luminoso.

Garantía 3 años
Familia de precios : 2009
127,21 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Assembly arrangement Basic element with central cover plate
Method of operation Turn/push button
Number of modules (module system) 2
Number of units 1
App control via Bluetooth No
Dimming phase cut-on Yes
Dimming phase cut-off No
Serial dimmer Yes
Type of load Other
Substation input No
Light value memory No
Applicable with button Yes
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Min. brightness controllable Yes
Mounting method Module frame
Type of fastening Other
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour Aluminium
RAL-number (similar) 7035
Transparent No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 220-230 V
Frequency 50-60 Hz
Tensión de control 220-230 V
Potencia nominal de carga capacitiva 40-400 W
Potencia nominal de carga resistiva 40-400 VA
Potencia nominal de carga inductiva 40-400 VA
Potencia máxima de LED 200 W
Connection type Screwed terminal
Cable section 1.5-2.5 mm²
Device width 45 mm
Device height 45 mm
Device depth 58 mm
Min. depth of built-in installation box 43 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 33 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Mandatory neutral No
Terminal marking indication No
Stress test conformity (1000V) No
Antimicrobial treatment No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Diámetro de tubo para producto montado en pared 1.5-2.5 mm

Documentación

2 documentos
Hoja técnica
IDP000237_03-EN.pdf pdf (1.99 Mo)
Hoja técnica
IDP000237_03-ES.pdf pdf (1.23 Mo)