-
Assembly arrangement
-
Transparent
-
Material
-
Material
-
Material quality
-
Material quality
-
App control via Bluetooth
-
Method of operation
-
Method of operation
-
Surface protection
-
Serial dimmer
-
Mounting method
-
Substation input
-
Light value memory
-
Applicable with button
-
Device width
-
Applicable with button
-
Device width
-
Device height
-
Applicable with movement sensor
-
Type of fastening
-
Type of fastening
-
Applicable with movement sensor
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Applicable with time switch/timer
-
Applicable with transmission button
-
Applicable with infrared button
-
Applicable with infrared button
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Nominal power resistive load
-
Nominal power resistive load
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Frequency
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Terminals capacity
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/L4411N-BTICINO-1000.jpg)
Regulador por pulsación - 3-400 W Universal - 2 módulos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/NT4411N-BTICINO-1000.jpg)
Regulador por pulsación - 3-400 W Universal - 2 módulos - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/L4410N-BTICINO-1000.jpg)
Regulador por pulsación Livinglight - balastos electrónicos 1-10V - 40-600W - 2 módulos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/NT4410N-BTICINO-1000.jpg)
Regulador por pulsación Livinglight - balastos electrónicos 1-10V - 40-600W - 2 módulos - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/N4411N-BTICINO-1000.jpg)
Regulador por pulsación - 3-400 W Universal - 2 módulos - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/N4410N-BTICINO-1000.jpg)
Regulador por pulsación Livinglight - balastos electrónicos 1-10V - 40-600W - 2 módulos - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/L4408N-BTICINO-1000.jpg)
Regulador por pulsación Livinglight - 30-600 W RL - 2 módulos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/NT4408N-BTICINO-1000.jpg)
Regulador por pulsación Livinglight - 30-600 W RL - 2 módulos - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/N4408N-BTICINO-1000.jpg)
Regulador por pulsación Livinglight - 30-600 W RL - 2 módulos - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/L4402N-BTICINO-1000.jpg)
Regulador rotativo Livinglight con conmutador incorporado - 60-500 W RL - 1 módulo - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/NT4402N-BTICINO-1000.jpg)
Regulador rotativo Livinglight con conmutador incorporado - 60-500 W RL - 1 módulo - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/N4402N-BTICINO-1000.jpg)
Regulador rotativo Livinglight con conmutador incorporado - 60-500 W RL - 1 módulo - Blanco
Sin IVA