Filtros
Borrar todo
Categoría
Características técnicas
-
Assembly arrangement
-
Transparent
-
Material
-
Material quality
-
App control via Bluetooth
-
Method of operation
-
Surface protection
-
Serial dimmer
-
Mounting method
-
Substation input
-
Light value memory
-
Applicable with button
-
Device width
-
Type of fastening
-
Applicable with movement sensor
-
Altura del dispositivo
-
Applicable with presence indicator
-
Device depth
-
Applicable with time switch/timer
-
Applicable with transmission button
-
Applicable with infrared button
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Nominal power resistive load
-
Voltage type
-
Nominal voltage
-
Frequency
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/C4402-BTICINO-1000.jpg)
BTICINO
Luna
REF. C4402
Regulador rotativo con conmutador Luna - 60-500 W RL - 1 módulo - Blanco
121,89 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.