![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/N4/N4330_230-BTICINO-1000.jpg)
Relé monostable Livinglight - 1 módulo - Blanco
Livinglight
BTICINO
Relé monostable Livinglight - 1 módulo - Blanco
REF. N4330/230
EAN.
8012199475622
Relé monoestable Livinglight con contacto NA/NC.
Garantía 3 años
Familia de precios : 2240
54,86 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Type of electric connection | Screw connection |
---|---|
Complete with socket | No |
With detachable clamps | No |
Rated control supply voltage AC 50 Hz | 135-253 V |
Voltage type for actuating | AC |
Drive, polarization | Polarity free |
Drive, switching attitude | Mono stable |
Number of contacts as change-over contact | 1 |
Type of switch contact | Single contact |
Degree of protection (IP) | IP40 |
---|---|
Width | 22 mm |
Height | 44 mm |
Depth | 29 mm |
Built-in depth | 18 mm |
Degree of impact strength (IK) | IK06 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Colour | White |