-
Rated current In
-
Rated current In
-
Rated current In
-
Construction type
-
Rated current In
-
Rated current In
-
Type of accessory/spare part
-
Suitable for enclosure building depth
-
Version as busbar adapter
-
Material
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Version as built-in device
-
Suitable for enclosure building height
-
Flexible
-
With lock
-
Length
-
Type of electrical connection of main circuit
-
Surface protection
-
Model
-
Model
-
Model
-
Surface protection
-
For internal separation form 2a
-
For internal separation form 2b
-
Number of poles
-
Number of poles
-
For internal separation form 3a
-
For internal separation form 3b
-
Surface finishing
-
Surface finishing
-
For internal separation form 4a
-
For internal separation form 4b
-
With cable entry
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/404667-LEGRAND-1000.jpg)
Base universal IS premium
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-404602-WEB-R.jpg)
Chasis VX³ IS - para armario fondo 975mm - con soporte tapas cubrebornas
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/404600-LEGRAND.jpg)
Chasis VX³ IS - para armario fondo 725mm - con soporte tapas cubrebornas
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/404657-LEGRAND-1000.jpg)
Base VX³ IS premium - 4P - DPX³ 630 con diferencial
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-404656-WEB-R.jpg)
Base VX³ IS premium - 3P - DPX³ 630 con diferencial
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-404647-WEB-R.jpg)
Base VX³ IS premium - 4P - DPX³ 630 sin diferencial
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/404653-LEGRAND-1000.jpg)
Base VX³ IS premium - 4P - DPX³ 250 con diferencial
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/404646-LEGRAND-1000.jpg)
Base VX³ IS premium - 3P - DPX³ 630 sin diferencial
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/404666-LEGRAND-1000.jpg)
Base universal IS plus
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/404643-LEGRAND-1000.jpg)
Base VX³ IS premium - 4P - DPX³ 250 sin diferencial
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-404637-WEB-R.jpg)
Base VX³ IS plus - 4P - DPX³ 630 con diferencial
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/404691-LEGRAND-1000.jpg)
Conjunto de conexión VX³ IS para embarrado Cu horizontal 4000A - ln 2000 A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/404693-LEGRAND-1000.jpg)
Conjunto de conexión VX³ IS para embarrado de aluminio 3200A - ln 2000 A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-404636-WEB-R.jpg)
Base VX³ IS plus - 3P - DPX³ 630 con diferencial
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/404651-LEGRAND-1000.jpg)
Base VX³ IS premium - 4P - DPX³ 160 con diferencial
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/404665-LEGRAND-1000.jpg)
Base universal IS basic
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/404627-LEGRAND-1000.jpg)
Base VX³ IS plus - 4P - DPX³ 630 sin diferencial
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/404642-LEGRAND-1000.jpg)
Base VX³ IS premium - 3P - DPX³ 250 sin diferencial
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-404633-WEB-R.jpg)
Base VX³ IS plus - 4P - DPX³ 250 con diferencial
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/404626-LEGRAND-1000.jpg)
Base VX³ IS plus - 3P - DPX³ 630 sin diferencial
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-404641-WEB-R.jpg)
Base VX³ IS premium - 4P - DPX³ 160 sin diferencial
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/404617-LEGRAND-1000.jpg)
Base VX³ IS basic - 4P - DPX³ 630 con o sin diferencial
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/404690-LEGRAND-1000.jpg)
Conjunto de conexión VX³ IS para embarrado Cu horizontal 4000A - ln 1250 A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/404692-LEGRAND-1000.jpg)
Conjunto de conexión VX³ IS para embarrado de aluminio 1600A - ln 1250 A
Sin IVA