-
Number of phases
-
Max. rated operation voltage Ue
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Module width
-
Cross section
-
Cross section
-
Type of electric connection
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Can be cut to size
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Insulated
-
Rated surge voltage
-
Conditioned rated short-circuit current Iq
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Suitable for devices with N-conductor
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Suitable for devices with auxiliary switch
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Busbar type supplied
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/405036-LEGRAND-1000.jpg)
Peines verticales VX³ auto - 125A - para cajas 6 filas
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/405035-LEGRAND-1000.jpg)
Peines verticales VX³ auto - 125A - para cajas 5 filas
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-405034-WEB-R.jpg)
Peines verticales VX³ auto - 125A - para cajas 4 filas
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-405026-WEB-R.jpg)
Peines verticales VX³ auto - 63A - para cajas 6 filas
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-405025-WEB-R.jpg)
Peines verticales VX³ auto - 63A - para cajas 5 filas
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-405024-WEB-R.jpg)
Peines verticales VX³ auto - 63A - para cajas 4 filas
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-405023-WEB-R.jpg)
Peines verticales VX³ auto - 63A - para cajas 3 filas
Sin IVA