![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/34/BT-3460IR-WEB-R.jpg)
Repetidor IR para split para equipar con el Smather AC with Netatmo
Smarther w/Netatmo
BTICINO
Repetidor IR para split para equipar con el Smather AC with Netatmo
REF. 3460IR
EAN.
8005543686768
El repetidor IR para climatización permite una gestión inteligente de una unidad split de Aire Acondicionado con infrarrojos
Garantía 3 años
Familia de precios : 3200
73,08 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Regulation type on/off | No |
---|---|
Communications protocol | Other |
Type of power supply | None |
Connection | Other |
With receiver | No |
External sensor | No |
With thermal feedback | No |
Control characteristic | Other |
Adaptive (self-learning) | No |
Suitable for heating | No |
Number of heater outputs | 0 |
Suitable for cooling | No |
Number of cooler outputs | 0 |
Ventilation | No |
Number of ventilation outputs | 0 |
Adjustable differential | No |
Sensor/feeler type | Other |
Temperature readable | No |
With display | No |
Overtime switch | No |
Optimisation | No |
With tap water circuit | No |
Suitable for floor heating control | No |
---|---|
Suitable for district heating control | No |
Remote operation possible | No |
IFTTT support available | No |
With presence perception | No |
Weather-dependent control system | No |
Contact type | Electronic |
Degree of protection (IP) | IP20 |
Colour | White |
RAL-number | 7015 |
Width | 184 mm |
Depth | 21 mm |
Height | 22.5 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | Not applicable |
Halogen free | Yes |
Mounting method | Other |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Documentación
3 documentos
Hoja técnica
Hoja técnica
Hoja técnica
1 documento
Hoja de producto
SELECCIONAR UNA ACCIÓN