-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Nominal thread size inch/gas pipe thread
-
Material
-
Material quality
-
Model
-
Surface protection
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Pitch thread
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Glass-fibre reinforced
-
Thread type
-
With strain relief
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Bend radius protection/trumpet flare
-
With locknut
-
Snapping in opening
-
Multi seal area
-
Shock resistant
-
Flat cable coupling
-
Type of sealing
-
Separable screw gland
-
For armoured cable
-
EMC-version
-
Screened
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-381583-WEB-R.jpg)
Prensaestopas de plástico - IP68 - ISO 63 - RAL 7035
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-381582-WEB-R.jpg)
Prensaestopas de plástico - IP68 - ISO 50 - RAL 7035
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-381581-WEB-R.jpg)
Prensaestopas de plástico - IP68 - ISO 40 - RAL 7035
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-381580-WEB-R.jpg)
Prensaestopas de plástico - IP68 - ISO 32 - RAL 7035
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-381579-WEB-R.jpg)
Prensaestopas de plástico - IP68 - ISO 25 - RAL 7035
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-381578-WEB-R.jpg)
Prensaestopas de plástico - IP68 - ISO 20 - RAL 7035
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-381577-WEB-R.jpg)
Prensaestopas de plástico - IP68 - ISO 16 - RAL 7035
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-381576-WEB-R.jpg)
Prensaestopas de plástico - IP68 - ISO 12 - RAL 7035
Sin IVA