-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Adjustable current range
-
Max. rated operation voltage Ue
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Release class
-
Mounting method
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/416710-LEGRAND-1000.jpg)
Relés térmicos RTX³ 65 - de 45 a 65A - para CTX³ 65
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/416706-LEGRAND-1000.jpg)
Relés térmicos RTX³ 65 - de 18 a 25A - para CTX³ 65
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/416707-LEGRAND-1000.jpg)
Relés térmicos RTX³ 65 - de 24 a 36A - para CTX³ 65
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/416708-LEGRAND-1000.jpg)
Relés térmicos RTX³ 65 - de 28 a 40A - para CTX³ 65
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/416709-LEGRAND-1000.jpg)
Relés térmicos RTX³ 65 - de 34 a 50A - para CTX³ 65
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/416703-LEGRAND-1000.jpg)
Relés térmicos RTX³ 65 - de 9 a 13A - para CTX³ 65
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/416704-LEGRAND-1000.jpg)
Relés térmicos RTX³ 65 - de 12 a 18A - para CTX³ 65
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/416705-LEGRAND-1000.jpg)
Relés térmicos RTX³ 65 - de 16 a 22A - para CTX³ 65
Sin IVA