Filtros
Borrar todo
Categoría
Características técnicas
-
Construction type
-
Input voltage
-
Primary frequency
-
Number of phases primary
-
Output voltage
-
Secondary frequency
-
Output effective power
-
Output apparent power
-
Number of phases secondary
-
Bridging time full load
-
Bridging time full load
-
Suitable for network-management
-
USV- technology
-
Output power factor
-
Potential free switch contact
-
Overall efficiency
-
Auto shut down function
-
Input connection
-
Number of output connections C13
-
Number of output connections C19
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections fixed connection
-
SNMP
-
Weight
-
Width
-
Height
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Sound level
-
Terminal marking indication
-
Type of load
-
With socket outlet
-
Contains Batteries and/or Accumulator
-
Pack1 Location
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
Regulation Type (Pack1)
-
Number of Single Element (Pack1)
-
Number of Pack 1
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/LG-310332-WEB-R.jpg)
LEGRAND
Keor
REF. 310332
SAI Keor PDU off-line monofásico con 8 salidas Schuko - 800VA 480W - Autonomía de 10 a 15 minutos
303,89 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/LG-310331-WEB-R.jpg)
LEGRAND
Keor
REF. 310331
SAI Keor PDU off-line monofásico con 8 salidas C-13 - 800VA 480W - Autonomía de 10 a 15 minutos
290,08 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.