-
Construction type
-
Input voltage
-
Primary frequency
-
Number of phases primary
-
Output voltage
-
Secondary frequency
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
USB interface
-
Number of phases secondary
-
With communication interface RS-232
-
With communication interface RS-232
-
Bridging time full load
-
Suitable for network-management
-
USV- technology
-
Output power factor
-
Potential free switch contact
-
Overall efficiency
-
Overall efficiency
-
Auto shut down function
-
Input connection
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C19
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections fixed connection
-
SNMP
-
Number of output connections French standard (Type E)
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Sound level
-
Type of load
-
With socket outlet
-
Contains Batteries and/or Accumulator
-
Pack1 Location
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Regulation Type (Pack1)
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
SAI de torre Keor SP line interactive con 2 salidas Schuko y 2 salidas IEC - 2000VA 1200W - autonomía de 5 a 30 minutos
Sin IVA
SAI de torre Keor SP line interactive con 2 salidas Schuko y 2 salidas IEC - 1500VA 900W - autonomía de 5 a 30 minutos
Sin IVA
SAI de torre Keor SP line interactive con 2 salidas Schuko y 2 salidas IEC - 1000VA 600W - autonomía de 5 a 30 minutos
Sin IVA
SAI de torre Keor SP line interactive con 1 salida Schuko y 1 salida IEC - 800VA 480W - autonomía de 5 a 30 minutos
Sin IVA
SAI de torre Keor SP line interactive con 1 salida Schuko y 1 salida IEC - 600VA 360W - autonomía de 5 a 30 minutos
Sin IVA