-
Rated voltage
-
Rated current In
-
Rated voltage
-
Rated current In
-
Rated current In
-
Explosion-tested version 'Ex e'
-
Type of electrical connection 1
-
Type of electrical connection 2
-
Mounting method
-
Number of levels
-
Number of clamp positions per level
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Material insulation body
-
Internally connected stages
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Colour
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037187-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - para cartucho 5x20 tapón de rosca gris/paso 12
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037185-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - para circuito no cortado con maneta naranja/paso 6
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037184-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - para circuito estándar con miniseccionador - gris - paso 6
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/037182-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - para circuito neutro - gris/azul - paso 6
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037181-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - para cartucho fusible 5x20 gris - paso 6
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/037186-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - para circuito no cortado miniseccionador naranja/paso 6
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037183-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - para circuito estándar con maneta - gris - paso 6
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037180-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - abierta para equipar - gris - paso 6
Sin IVA