Seccionador de corte en carga DMX³-I 2500 - fijo - talla 1 - 3P - ln 2000A
DMX³
LEGRAND
Seccionador de corte en carga DMX³-I 2500 - fijo - talla 1 - 3P - ln 2000A
REF. 028685
EAN.
3245060286859
Seccionador de corte en carga DMX³-I 2500 hasta 2500A - fijo - talla 1 - Incluye conexión posterior y contactos auxiliares.
Garantía 2 años
Familia de precios : 1000
16 897,77 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 230-690 V |
Rated permanent current Iu | 2000 A |
Rated permanent current at AC-21, 400 V | 2000 A |
Rated short-time withstand current lcw | 65 kA |
Rated operation power at AC-23, 400 V | 800 kW |
Conditioned rated short-circuit current Iq | 65 kA |
Number of poles | 3 |
Number of auxiliary contacts as normally closed contact | 4 |
Number of auxiliary contacts as normally open contact | 4 |
Number of auxiliary contacts as change-over contact | 4 |
---|---|
Motor drive optional | Yes |
Motor drive integrated | Yes |
Voltage release optional | Yes |
Device construction | Built-in device fixed built-in technique |
Suitable for floor mounting | Yes |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Colour control element | Grey |
Type of control element | Push button |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP30 |
Documentación
8 documentos
Guía técnica
Hoja técnica
Brochure
Manual de uso
Hoja técnica
Hoja técnica
Brochure
Guía técnica
1 documento
3D Autocad
1 documento
Certificado
OC / CB-60529
(1.17 Mo)
SELECCIONAR UNA ACCIÓN