Filtros
Borrar todo
Categoría
Características técnicas
-
With video
-
Material
-
Overhear protected
-
Mounting method
-
Operation door lock
-
With memory function
-
Control extra function(s)
-
Installation technique
-
Function lamps
-
Can be connected to smartphone
-
Type of interface
-
Internal communication
-
With complemantary luminous signal
-
With automatic door opener
-
Hands free
-
Mutable call tone
-
Specific call tone
-
Additional device connectable
-
Picture system
-
With touch screen
-
Property picture system
-
Hearing aid compatible
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Supply current
-
Frequency
-
Sound level
-
Standby consumption
-
Colour
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Control mode
-
Additional unit
-
Maximum number of additional screens
-
Loudness setting
-
Addressable
-
Door entry system with mobile application
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen brightness setting
-
Screen contrast setting
-
Camera type
-
Max distance between internal and external unit
-
Contains Batteries and/or Accumulator
-
Connected object
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/TG-374494-WEB-F.jpg)
TEGUI
Serie 8
REF. 374494
Monitor SERIE 8 2 hilos
232,76 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.