-
Function
-
Type of accessory/spare part
-
Tipo de accesorio/repuesto
-
Type of accessory/spare part
-
Type of accessory/spare part
-
With light source
-
Housing material
-
Suitable for labelling type
-
Monitoring equipment
-
Monitoring equipment
-
Material
-
Type of indicator
-
With remote switch connection
-
With pictogram
-
Longitud
-
Length
-
Longitud
-
Longitud
-
Longitud
-
Suitable for continuous circuit
-
Mounting method
-
Nominal operation time
-
Nominal operation time
-
Lamp holder
-
Light distributor
-
Lamp type
-
Type of control gear
-
Power supply system
-
Battery quality
-
Material cover
-
Material cover
-
Altura/profundidad
-
Number of poles
-
Number of lighting heads
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Corriente nominal
-
Corriente nominal
-
Colour temperature
-
Colour temperature
-
Supplied remote control
-
Housing colour
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Luminous flux in standby mode
-
Max. system power
-
Potencia máx. del sistema
-
Max. system power
-
Max. system power
-
Potencia máx. del sistema
-
Potencia máx. del sistema
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Flujo luminoso nominal según IEC 62722-2-1
-
Flujo luminoso nominal según IEC 62722-2-1
-
Conductor cross section
-
Width
-
Width
-
Anchura
-
Anchura
-
Width
-
Altura
-
Altura
-
Height
-
Height
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Halogen free
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable support
-
Cable tie suitable with
-
Control mode
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Regulation Type (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Pack2 Location
-
Regulation Type (Pack2)
-
Single Element weight (Pack2)
-
Number of Pack 2
-
Battery ou Accumulator (Pack2)
-
Element Composition (Pack2)
-
IEC code (Pack2)
-
Number of Single Element (Pack2)
-
Number of Pack 1
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-662244-WEB-R.jpg)
Luminaria de emergencia URA34 LED LVS2 - 350 lúmenes - 1h - Permanente/No Permanente
Sin IVA
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Luminaria de emergencia URA34 LED - 200 lúmenes - 2h - Permanente/No Permanente
Sin IVA
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Luminaria de emergencia URA34 LED - 450 lúmenes - 1h - Permanente/No Permanente
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-662242-WEB-R.jpg)
Luminaria de emergencia URA34 LED LVS2 - 150 lúmenes - 1h - Permanente/No Permanente
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-661243-WEB-R.jpg)
Luminaria de emergencia URA34 LED - 200 lúmenes - 1h - Permanente/No Permanente
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-662241-WEB-R.jpg)
Luminaria de emergencia URA34 LED LVS2 - 100 lúmenes - 1h - Permanente/No Permanente
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-661241-WEB-R.jpg)
Luminaria de emergencia URA34 LED - 100 lúmenes - 1h - Permanente/No Permanente
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/661293-LEGRAND-1000.jpg)
Caja de empotrar en pared para URA34 LED
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/LG-661295-WEB-R.jpg)
Marco estrecho de empotrar con bornas de conexión para URA34 LED
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/LG-661280-WEB-R.jpg)
Zócalo enchufable para instalación superficie de la gama URA34 LED
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/661292-LEGRAND-1000.jpg)
Marco ancho de empotrar con bornas de conexión para URA34 LED
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Luminaria de emergencia URA34 LED - 70 lúmenes - 1h - Permanente/No Permanente
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-661242-WEB-R.jpg)
Luminaria de emergencia URA34 LED - 150 lúmenes - 1h - Permanente/No Permanente
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-661244-WEB-R.jpg)
Luminaria de emergencia URA34 LED - 350 lúmenes - 1h - Permanente/No Permanente
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-662243-WEB-R.jpg)
Luminaria de emergencia URA34 LED LVS2 - 200 lúmenes - 1h - Permanente/No Permanente
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-662245-WEB-R.jpg)
Luminaria de emergencia URA34 LED LVS2 - 450 lúmenes - 1h - Permanente/No Permanente
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-662253-WEB-R.jpg)
Luminaria de emergencia URA34 LED LVS2 - 200 lúmenes - 2h - Permanente/No Permanente
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/661294-LEGRAND-1000.jpg)
Placa pictograma URA34 LED