![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Soporte de garras para placas Luna 2 módulos centrados
Luna
BTICINO
Soporte de garras para placas Luna 2 módulos centrados
REF. C4719G
EAN.
8012199500393
Soporte para la instalación de mecanismos Luna.
Garantía 3 años
Familia de precios : 2007
2,63 €
/
unidad
Embalaje:
50 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Other |
---|---|
Mounting method | Mounting with screw |
With nail | No |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 0 |
Number of modules vertical (module system) | 2 |
With built-in installation box | Yes |
With screws | Yes |
Suitable for mounting in round junction box 60 mm | No |
---|---|
Flush-mounted installation | No |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |