![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/50/504SA-BTICINO-1000.jpg)
Soporte para bases de corriente Magic 4 módulos
Magic
BTICINO
Soporte para bases de corriente Magic 4 módulos
REF. 504SA
EAN.
8012199496535
Soporte para bases de corriente Magic 4 módulos, para caja rectangular.
Garantía 3 años
Familia de precios : 2005
4,12 €
/
1 piece
Embalaje:
50 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Other |
---|---|
Mounting method | Mounting with screw |
With nail | No |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 4 |
Number of modules vertical (module system) | 4 |
With built-in installation box | Yes |
With screws | Yes |
Suitable for mounting in round junction box 60 mm | No |
---|---|
Flush-mounted installation | No |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Documentación
1 documento
Perfil medioambiental
SELECCIONAR UNA ACCIÓN