Pasar al contenido principal
Logo print

Soporte para placas Axolute AIR 6 módulos

Axolute BTICINO

Soporte para placas Axolute AIR 6 módulos

REF. H4706W EAN. 8005543545690

Soporte para la instalación de mecanismos Axolute AIR.

Garantía 3 años
Familia de precios : 2241
13,32 € / unidad Embalaje: 10 unidad(es)
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Model Other
Mounting method Mounting with screw
With nail No
Mounting method of the module inserts Front side
Mounting direction Horizontal and vertical
Number of modules horizontal (module system) 0
Number of modules vertical (module system) 6
With built-in installation box Yes
With screws Yes
Suitable for mounting in round junction box 60 mm No
Flush-mounted installation No
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for mounting on DIN-rail 35 mm No
Material Plastic
Material quality Thermoplastic
Surface protection Untreated

Documentación

1 documento
Certificado