Soporte a tornillos para placas Axolute 2 módulos
Axolute
BTICINO
Soporte a tornillos para placas Axolute 2 módulos
REF. H4702
EAN.
8012199791180
Soporte para la instalación de mecanismos Axolute.
Garantía 3 años
Familia de precios : 2241
5,85 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Other |
---|---|
Mounting method | Mounting with screw |
With nail | No |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 2 |
With built-in installation box | Yes |
With screws | Yes |
Suitable for mounting in round junction box 60 mm | No |
---|---|
Flush-mounted installation | No |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Documentación
3 documentos
Certificado
MEEI-UP 69266618 0001
(1.67 Mo)
Certificado
OC / CB-FR_701798 A1
(0.44 Mo)
Perfil medioambiental
SELECCIONAR UNA ACCIÓN