![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/LN/LN4707-BTICINO-1000.jpg)
Soporte a tornillos para placas Livinglight - 7 módulos
Livinglight
BTICINO
Soporte a tornillos para placas Livinglight - 7 módulos
REF. LN4707
EAN.
8012199974798
Soporte para la instalación de mecanismos Livinglight.
Garantía 3 años
Familia de precios : 2240
8,93 €
/
1 piece
Embalaje:
50 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Other |
---|---|
Mounting method | Mounting with screw |
With nail | No |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 7 |
Number of modules vertical (module system) | 1 |
With built-in installation box | Yes |
With screws | Yes |
Suitable for mounting in round junction box 60 mm | No |
---|---|
Flush-mounted installation | No |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Documentación
1 documento
Hoja técnica
1 documento
Certificado
OC / CB-FR_707533/A1
(0.7 Mo)
SELECCIONAR UNA ACCIÓN