-
Mounting direction
-
With nail
-
Material
-
Mounting method of the module inserts
-
Material quality
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Model
-
Surface protection
-
Mounting method
-
With screws
-
Suitable for subfloor installation duct box
-
Suitable for mounting in round junction box 60 mm
-
Suitable for wall duct
-
Suitable for mounting on DIN-rail 35 mm
-
Flush-mounted installation
-
With built-in installation box
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/LN4707-BTICINO-1000.jpg)
Soporte a tornillos para placas Livinglight - 7 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/LN4726-BTICINO-1000.jpg)
Soporte de tornillos para placas Livinglight 3 + 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/LN4704-BTICINO-1000.jpg)
Soporte a tornillos para placas Livinglight - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/LN4719G-BTICINO-1000.jpg)
Soporte de garras para placas Livinglight 2 módulos centrados
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/LN4719-BTICINO-1000.jpg)
Soporte a tornillos para placas Livinglight 2 módulos centrados
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/LN4703-BTICINO-1000.jpg)
Soporte de tornillos para placas Livinglight 3 módulos
Sin IVA