Filtros
Borrar todo
Categoría
Características técnicas
-
Bus system KNX
-
Bus system KNX-RF (Radio Frequent)
-
Bus system radio frequent
-
Bus system LON
-
Operating voltage
-
Bus system Powernet
-
Other bus systems
-
Radio frequent bidirectional
-
Model
-
With LED indication
-
Mounting method
-
Max. number of devices per channel
-
Demounting protection
-
Updateable
-
Protocol
-
Provider dependent
-
Visualization
-
Web-Server
-
Radio interface
-
IR interface
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Standby consumption
-
Terminal marking indication
-
Type of load
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Regulation Type (Pack1)
-
Pack1 Location
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
BTICINO
Livinglight w/Netatmo
REF. L4501C
Starter pack para una instalación conectada Living Light con Netatmo - Antracita
191,94 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
BTICINO
Livinglight w/Netatmo
REF. NT4501C
Starter pack para una instalación conectada Living Light con Netatmo - Tech
191,94 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
BTICINO
Livinglight w/Netatmo
REF. N4501C
Starter pack para una instalación conectada Living Light con Netatmo - Blanco
191,94 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.