![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KW/BT-KW4501C-WEB-R.jpg)
Starter pack para una instalación conectada Living Now con Netatmo - Blanco
Living Now w/Netatmo
BTICINO
Starter pack para una instalación conectada Living Now con Netatmo - Blanco
REF. KW4501C
EAN.
8005543652459
Para una instalación conectada que permite controlar la iluminación, persianas y electrodomésticos a través de la aplicación Home + Control o usando la voz y realizar un seguimiento del consumo de sus electrodomésticos desde el smartphone.
Garantía 3 años
Familia de precios : 3103
191,94 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Standby consumption | 0.1 |
---|---|
Bus system KNX | No |
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Zigbee |
Radio frequent bidirectional | Yes |
Model | Multiple interface |
Mounting method | Flush-mounted |
Max. number of devices per channel | 100 |
Demounting protection | Yes |
With LED indication | No |
Updateable | Yes |
Operating voltage | 230-250 V |
Voltage type | AC |
Protocol | TCP/IP |
Provider dependent | No |
Visualization | Yes |
Web-Server | No |
Radio interface | Yes |
IR interface | No |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
---|---|
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Terminal marking indication | Yes |
Type of load | Not applicable |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Terminals capacity | 0.75-2.5 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
Connected object | Yes |
Operating method | Wifi network , Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Connected devices interface |
Connectable by Internet box | Yes |
Documentación
2 documentos
Hoja técnica
Manual de uso
SELECCIONAR UNA ACCIÓN