Filtros
Borrar todo
Categoría
Características técnicas
-
Number of conductors (without earthing)
-
Construction size
-
Number of conductors (without earthing)
-
Construction size
-
System configuration IT
-
System configuration TN
-
System configuration TN-C
-
System configuration TN-C-S
-
System configuration TN-S
-
System configuration TT
-
System configuration other
-
Mounting method
-
Nominal voltage AC
-
Nominal voltage AC
-
Max. continuous voltage AC
-
Voltage protection level
-
Voltage protection level L-N
-
Integrated backup fuse
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
Signalling at the device
-
Category type 2
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Nominal voltage
-
Frequency
-
Nominal discharge surge current In (8/20)
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-003953-WEB-R.jpg)
LEGRAND
Limitadores / Guardamotores
REF. 003953
Limitador de sobretensión- instalaciones residenciales- autoprotegido Tipo 2 - 4P
377,00 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-003951-WEB-R.jpg)
LEGRAND
Limitadores / Guardamotores
REF. 003951
Limitador de sobretensión- instalaciones residenciales- autoprotegido Tipo 2 - 2P
198,73 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.