-
Imprint/indication
-
Material
-
With label area
-
Scannable symbol/barrier free
-
Utilization
-
Material quality
-
Suitable for touch sensor connector for bus system
-
Monitoring window/light outlet
-
Model
-
Surface protection
-
Mounting method
-
Type of fastening
-
With exchangeable lens/symbol
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KG00M2-WEB-R.jpg)
Frontal tapas ciegas Living Now - Dark - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KM00M2-WEB-R.jpg)
Frontal tapas ciegas Living Now - Sand - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-KW00M2-WEB-R.jpg)
Frontal tapas ciegas Living Now - Blanco - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-KW00-WEB-R.jpg)
Frontal tapas ciegas Living Now - Blanco - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-KG00-WEB-R.jpg)
Frontal tapas ciegas Living Now - Dark - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-KM00-WEB-R.jpg)
Frontal tapas ciegas Living Now - Sand - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/BT-K4949-WEB-R.jpg)
Tapa ciega Living Now - 1/2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/BT-K4950-WEB-R.jpg)
Tapa ciega Living Now - 1 módulo
Sin IVA