-
Suitable for roof planking
-
Suitable for bottom planking
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
With de-aeration
-
Surface finishing
-
With cable entry
-
Suitable for outdoor set-up
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/036557-LEGRAND-1000.jpg)
Techo RAL 7035 - para cajas Atlantic metálicas - an. 800 x fondo 300mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/036556-LEGRAND-1000.jpg)
Techo RAL 7035 - para cajas Atlantic metálicas - an. 600 x fondo 300mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/036554-LEGRAND-1000.jpg)
Techo RAL 7035 - para cajas Atlantic metálicas - an. 600 x fondo 250mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/036564-LEGRAND-1000.jpg)
Techo RAL 7035 - para cajas Atlantic metálicas - an. 500 x fondo 250mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/036553-LEGRAND-1000.jpg)
Techo RAL 7035 - para cajas Atlantic metálicas - an. 400 x fondo 250mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/036552-LEGRAND-1000.jpg)
Techo RAL 7035 - para cajas Atlantic metálicas - an. 400 x fondo 200mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/036551-LEGRAND-1000.jpg)
Techo RAL 7035 - para cajas Atlantic metálicas - an. 300 x fondo 200mm
Sin IVA