Tecla axial Livinglight símbolo luz - 1 módulo - Tech
Livinglight
BTICINO
Tecla axial Livinglight símbolo luz - 1 módulo - Tech
REF. NT4916A
EAN.
8005543445020
Tecla para el acabado estético del mecanismo Livinglight .
Garantía 3 años
Familia de precios : 2240
5,11 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | One-part button |
---|---|
Imprint/indication | Symbol "light" |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Aluminium |
---|---|
RAL-number (similar) | 7035 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Width | 21.2 mm |
Height | 43.5 mm |
Depth | 9.3 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |