Pasar al contenido principal
Logo print

Tecla axial Livinglight símbolo luz escalera - 2 módulos - Tech

Livinglight BTICINO

Tecla axial Livinglight símbolo luz escalera - 2 módulos - Tech

REF. NT4916M2B EAN. 8005543445105

Tecla para el acabado estético del mecanismo Livinglight .

Garantía 3 años
Familia de precios : 2240
9,79 € / 1 piece Embalaje: 10 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Model Two-part button
Imprint/indication Symbol "light"
Utilization Switch/push button
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Monitoring window/light outlet Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Antimicrobial treatment No
Colour Aluminium
RAL-number (similar) 7035
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Width 43.5 mm
Height 43.5 mm
Depth 9.3 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C