Pasar al contenido principal
Logo print

Tecla Axolute MyHOME - símbolo OFF - 2 módulos - Tech

MyHOME - Axolute BTICINO

Tecla Axolute MyHOME - símbolo OFF - 2 módulos - Tech

REF. HC4915/2AA EAN. 8012199742052

Tecla Axolute MyHome con símbolo "OFF".

Garantía 3 años
Familia de precios : 3401
6,54 € / 1 piece Embalaje: 10 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Model One-part rocker
Imprint/indication Other
Scannable symbol/barrier free Yes
Utilization Switch/push button
Suitable for touch sensor connector for bus system No
Type of fastening Clamp mounting
Monitoring window/light outlet Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Glossy
Antimicrobial treatment No
Colour Aluminium
RAL-number (similar) 9006
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP21
Width 45 mm
Height 45 mm
Depth 5.3 mm
Storage temperature -10-70 °C