Producto obsoleto
![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/N4/N4915_2M-BTICINO-1000.jpg)
Tecla iluminada Liviginglight - 2 módulos - Blanco
MyHOME - Livinglight
BTICINO
Tecla iluminada Liviginglight - 2 módulos - Blanco
REF. N4915/2M
EAN.
8012199795416
Tecla Livinglight MyHome con lente iluminable.
Consultar precio
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9016 |
---|---|
Transparent | No |
Width | 44 mm |
Height | 43 mm |
Depth | 7.5 mm |
Profundidad de instalación | 7.5 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | -25-70 °C |
Storage temperature | -10-70 °C |
Halogen free | No |
Antimicrobial treatment | No |