![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/L4/L4911M2N-BTICINO-1000.jpg)
Tecla Livinglight MyHOME - neutro tipo basculante - 2 módulos - Antracita
MyHOME - Livinglight
BTICINO
Tecla Livinglight MyHOME - neutro tipo basculante - 2 módulos - Antracita
REF. L4911M2N
EAN.
8005543434673
Tecla Livinglight 2 funciones para MyHome.
Garantía 3 años
Familia de precios : 3401
5,33 €
/
1 piece
Embalaje:
20 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | One-part rocker |
---|---|
Imprint/indication | None |
Scannable symbol/barrier free | Yes |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Antimicrobial treatment | No |
Colour | Anthracite |
RAL-number (similar) | 7016 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |
Width | 45 mm |
Height | 45 mm |
Depth | 5.3 mm |
Storage temperature | -10-70 °C |