![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/NT/BT-NT4911M2AGN-WEB-F.jpg)
Tecla Livinglight MyHOME - símbolo ON/OFF - 2 módulos - Tech
MyHOME - Livinglight
BTICINO
Tecla Livinglight MyHOME - símbolo ON/OFF - 2 módulos - Tech
REF. NT4911M2AGN
EAN.
8005543418383
Tecla Livinglight MyHome con símbolo "ON/OFF".
Garantía 3 años
Familia de precios : 3401
5,62 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | One-part rocker |
---|---|
Imprint/indication | Other |
Scannable symbol/barrier free | Yes |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
---|---|
Antimicrobial treatment | No |
Colour | Silver |
RAL-number (similar) | 9006 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |
Width | 45 mm |
Height | 45 mm |
Depth | 5.3 mm |
Storage temperature | -10-70 °C |