![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/N4/N4911ADN-BTICINO-1000.jpg)
Tecla Livinglight MyHOME - símbolo +/- tipo basculante - 1 módulo - Blanco
MyHOME - Livinglight
BTICINO
Tecla Livinglight MyHOME - símbolo +/- tipo basculante - 1 módulo - Blanco
REF. N4911ADN
EAN.
8005543435625
Tecla Livinglight MyHome con símbolo "+/-".
Garantía 3 años
Familia de precios : 3401
5,09 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Two-part rocker |
---|---|
Imprint/indication | Other |
Scannable symbol/barrier free | Yes |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | White |
RAL-number (similar) | 9016 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK00 |
Width | 22.5 mm |
Height | 45 mm |
Depth | 5.3 mm |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-85 °C |