![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KG/BT-KG4441-WEB-R.jpg)
Termostato de ambiente electrónico Living Now - Dark - 2 módulos
Living Now
BTICINO
Termostato de ambiente electrónico Living Now - Dark - 2 módulos
REF. KG4441
EAN.
8005543618790
El termostato de ambiente Living Now es un dispositivo electrónico integrado para sistemas de calefacción/refrigeración o suelo radiante con pantalla retroiluminada, 2 módulos, negro.
Garantía 3 años
Familia de precios : 2242
134,60 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | On/Off |
---|---|
Type of power supply | 230 V AC |
Connection | 3-/4-wire |
With receiver | No |
Measuring range | 0-40 °C |
External sensor | No |
Control characteristic | P |
Suitable for heating | Yes |
Number of heater outputs | 1 |
Suitable for cooling | Yes |
Number of cooler outputs | 1 |
Differential value | 0.1-0.1 K |
Adjustable differential | Yes |
Temperature readable | Yes |
With sound indicator | No |
Sensor/feeler type | Other |
Mounting method | Flush-mounted |
Number of modules (module system) | 2 |
With display | Yes |
Operation | Button |
With tap water circuit | No |
Contact type | Change-over contact (NO/NC) |
---|---|
Max. contact voltage | 240 V |
Max. contact load | 5 A |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Explosion-proof | No |
Colour | Black |
RAL-number | 7015 |
Height | 86 mm |
Width | 45 mm |
Depth | 50 mm |
Class of the temperature control | I |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | 0-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Contains Batteries and/or Accumulator | No |
Documentación
4 documentos
Manual de uso
Hoja técnica
Hoja técnica
Hoja técnica
SELECCIONAR UNA ACCIÓN