Filtros
Borrar todo
Categoría
Características técnicas
-
Number of contacts as change-over contact
-
Function
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Width in number of modular spacings
-
Control voltage 1
-
Mounting method
-
Type of control voltage 1
-
Frequency control voltage 1
-
Width
-
Height
-
Depth
-
Built-in depth
LEGRAND
Complementos modulares
REF. 412416
Telerruptor estándar 230 V~ - 4P - 400 V~ - 16A - 4C - 2 módulos
230,85 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.