-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated fault current
-
Rated fault current
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
Rated short-circuit breaking capacity according to EN 61009
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Rated short-circuit breaking capacity Icn according to EN 61009-1
-
Surge current capacity
-
Surge current capacity
-
With interlocking device
-
Frequency
-
Current limiting class
-
Current limiting class
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Anti-nuisance tripping version
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of protection (IP)
-
Voltage type
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411192-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -63A-curva C- 30mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411211-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -63A-curva C- 300mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411191-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -50A-curva C- 30mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411210-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -50A-curva C- 300mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411247-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -32 A-curva C- 30mA-tipo Hpi
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411246-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -25 A-curva C- 30mA-tipo Hpi
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411245_pw_237340.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -20 A-curva C- 30mA-tipo Hpi
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411244-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -16 A-curva C- 30mA-tipo Hpi
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411233-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -10 A-curva C- 30mA-tipo A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-411237-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -32 A-curva C- 30mA-tipo A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411236-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -25 A-curva C- 30mA-tipo A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411235-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -20 A-curva C- 30mA-tipo A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411234-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -16 A-curva C- 30mA-tipo A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411238-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -10 A-curva C- 300mA-tipo A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411242-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -32 A-curva C- 300mA-tipo A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411241-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -25 A-curva C- 300mA-tipo A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411240-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -20 A-curva C- 300mA-tipo A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411239-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -16 A-curva C- 300mA-tipo A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411190-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -40A-curva C- 30mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-411189-WEB-R.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -32 A-curva C- 30mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411185-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -10 A-curva C- 30mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411188-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -25 A-curva C- 30mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411187-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -20 A-curva C- 30mA-tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/411209-LEGRAND-1000.jpg)
Magnetotérmico diferencial DX³ 6000/10kA - 4P- 400V~ -40A-curva C- 300mA-tipo AC
Sin IVA