Filtros
Borrar todo
Categoría
Características técnicas
-
Rated operation current
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated operation current
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Rated excitation voltage
-
Voltage type (operating voltage)
-
Voltage type (excitation voltage)
-
Rated operating voltage
-
Rated operating voltage
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Slider for hand switch
-
Additional equipment possible
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/412541-LEGRAND-1000.jpg)
LEGRAND
Complementos modulares
REF. 412541
Contactor con bobina 230 V~ - 4P - 400 V~ - 63A - 4 NA - 3 módulos
270,75 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/412536-LEGRAND-1000.jpg)
LEGRAND
Complementos modulares
REF. 412536
Contactor con bobina 230 V~ - 4P - 400 V~ - 25A - 4 NC - 2 módulos
155,21 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/412533-LEGRAND-1000.jpg)
LEGRAND
Complementos modulares
REF. 412533
Contactor con bobina 230 V~ - 4P - 400 V~ - 25A - 2NC+ 2NA- 2 módulos
144,83 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/412535-LEGRAND.jpg)
LEGRAND
Complementos modulares
REF. 412535
Contactor con bobina 230 V~ - 4P - 400 V~ - 25A - 4 NA - 2 módulos
135,37 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.