-
Imprint/indication
-
Loudness
-
With label area
-
Material
-
Wireless
-
Housing material
-
Type of current
-
Type of current
-
Material quality
-
Utilization
-
Suitable for touch sensor connector for bus system
-
Monitoring window/light outlet
-
Model
-
Surface protection
-
Mounting method
-
Width in number of modular spacings
-
Electricity consumption
-
Electricity consumption
-
Ancho en número de espacios modulares
-
Built-in battery
-
Type of fastening
-
With exchangeable lens/symbol
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Housing colour
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable nature for connection
-
Label space/information surface
-
Number of ringtones
-
Número de tonos
-
Contains Batteries and/or Accumulator
-
Connected object
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/BT-K4355V12-WEB-R.jpg)
Timbre electrónico Living Now - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/BT-K4351V230-WEB-R.jpg)
Timbre de bronce Living Now - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-KG15M2-WEB-R.jpg)
Frontal timbres electrónicos Living Now - Dark - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-KM15M2-WEB-R.jpg)
Frontal timbres electrónicos Living Now - Sand - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-KW15M2-WEB-R.jpg)
Frontal timbres electrónicos Living Now - Blanco - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-KG15-WEB-R.jpg)
Frontal timbres y zumbadores Living Now - Dark - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-KM15-WEB-R.jpg)
Frontal timbres y zumbadores Living Now - Sand - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-KW15-WEB-R.jpg)
Frontal timbres y zumbadores Living Now - Blanco - 1 módulo
Sin IVA