Filtros
Borrar todo
Categoría
Características técnicas
-
Power consumption
-
Operating voltage
-
Output voltage
-
Max. output current
-
Model
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-C
-
Device width
-
Device height
-
Device depth
-
Suitable for degree of protection (IP)
-
Min. depth of built-in installation box
-
Wireless
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Supply current
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable section
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/BT-K4191A-WEB-R.jpg)
BTICINO
Living Now
REF. K4191A
Base cargador individual USB Living Now - Tipo A - 1 módulo
26,82 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.